IESNA:LM-63-2002
[TEST]P950265
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33954
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5296.2 4972.4 4691.5 4359.2 4026.8 3821 3748.1 3758.8 3821 3900.3
4271.3 5422.7 7292.5 9166.5 11062 12513.6 13795.9 14803.7 15835 16497.6
16546.9 15725.7 12056.9 10504.5 8739.8 5939.5 3679.5 2907.6 1953.4 1029.2
514.6 390.2 248.7 145.8 57.9 0 0
5296.2 5017.5 4736.6 4406.4 4069.7 3861.7 3784.5 3778.1 3831.7 3904.6
4189.8 5189 6985.9 9091.5 10909.8 12421.4 13753 14904.4 15869.3 16634.8
16806.4 16128.8 12584.4 10770.4 9089.3 6319 3917.5 3016.9 2019.9 1080.7
600.4 471.7 321.6 210.1 137.2 32.2 0
5296.2 5011 4747.3 4434.2 4106.2 3902.5 3816.7 3799.5 3833.9 3900.3
4086.9 4820.2 6359.7 8368.9 10318 12054.8 13628.6 14975.2 16154.5 17136.6
17496.8 17198.7 16077.3 12640.1 10601 7822.1 4908.1 3533.7 2570.9 1503.1
1012.1 836.2 731.2 609 418.1 72.9 0
5296.2 5041 4788 4515.7 4222 4003.2 3906.8 3868.2 3881 3932.5
4024.7 4406.4 5427 7078.1 9042.2 11004.1 12936 14782.2 16433.3 17627.6
18352.3 18451 17914.9 16984.3 15461.9 12846 10489.5 8053.7 5399.1 2500.2
1269.4 836.2 632.5 418.1 165.1 0 0
5296.2 5051.8 4839.5 4610.1 4372.1 4189.8 4080.4 4037.6 4031.1 4071.9
4140.5 4282 4736.6 5759.4 7335.4 9205.1 11295.7 13450.7 15590.6 17389.6
18699.7 19407.3 19435.2 18918.4 18217.2 17258.8 15918.7 13609.3 10125 6115.3
2611.7 909.1 379.5 212.3 83.6 6.4 0
5296.2 5094.7 4906 4747.3 4575.8 4438.5 4363.5 4329.2 4324.9 4357
4419.2 4509.3 4698 5118.2 5973.8 7294.6 9022.9 10995.5 13058.3 15103.8
17050.8 18699.7 19949.8 20453.7 20503 20479.4 20505.1 19926.2 17254.5 12264.9
6840 2302.9 585.4 216.6 53.6 4.3 0
5296.2 5137.5 4993.9 4891 4809.5 4755.9 4745.1 4764.4 4803 4854.5
4931.7 5038.9 5178.3 5409.9 5795.8 6456.2 7483.3 8864.2 10420.9 12093.4
13911.7 15792.1 17623.3 19278.6 20741 21939.6 23194 24446.2 24422.6 20586.6
12783.8 5414.1 1410.9 398.8 120.1 8.6 0
5296.2 5195.4 5109.7 5060.3 5053.9 5083.9 5146.1 5253.3 5356.2 5480.6
5647.9 5817.3 5986.6 6216.1 6516.3 6981.6 7702 8714.1 9899.8 11300
12895.3 14490.6 16152.4 17734.8 19776.1 21877.4 24429 26828.4 28033.5 26592.6
20966.1 11435.1 3203.5 681.9 145.8 10.7 0
5296.2 5259.8 5229.7 5259.8 5321.9 5424.9 5555.7 5710 5855.9 6018.8
6196.8 6376.9 6567.7 6820.7 7153.1 7635.5 8304.5 9237.3 10397.3 11741.7
13364.9 15093.1 17018.6 19113.5 21384.3 23908 26571.1 29077.7 30368.5 29084.1
22891.6 10547.4 2240.7 581.1 120.1 10.7 0
5296.2 5257.6 5249 5287.6 5362.7 5482.8 5632.9 5778.7 5948.1 6104.6
6280.4 6451.9 6649.2 6885.1 7226 7717 8401 9335.9 10519.5 11971.2
13617.9 15423.3 17391.7 19576.7 21905.3 24467.6 27139.3 29528 30593.7 28745.3
21579.4 8782.7 1704.7 452.4 90.1 8.6 0
5296.2 5300.5 5334.8 5452.7 5596.4 5791.5 6027.4 6263.3 6497 6732.8
6962.3 7208.9 7472.6 7828.5 8347.4 9012.1 9826.9 10864.7 12108.4 13502.1
14990.2 16534 18202.2 19778.2 21223.4 22447.8 23395.5 23685 22630 19343
12410.7 3643 662.6 203.7 51.5 17.2 0
5296.2 5319.8 5384.1 5512.8 5697.2 5928.8 6183.9 6451.9 6715.7 6955.8
7189.6 7416.8 7659.1 7955 8308.8 8789.1 9428.1 10206.5 11079.2 11981.9
12895.3 13815.2 14707.2 15412.6 15781.4 15785.7 15449.1 14685.7 13116.2 10894.8
7069.5 2373.6 529.6 173.7 66.5 25.7 0
5296.2 5324.1 5403.4 5532.1 5722.9 5939.5 6168.9 6389.8 6576.3 6717.8
6799.3 6850.8 6867.9 6893.7 6945.1 7028.7 7251.7 7725.6 8326 8913.5
9297.3 9473.1 9438.8 8960.7 7910 6520.6 4978.9 3263.5 1899.8 1024.9
548.9 242.3 100.8 40.7 15 2.1 0
5296.2 5337 5384.1 5474.2 5540.7 5577.1 5581.4 5495.6 5339.1 5071.1
4693.7 4222 3685.9 3145.6 2624.5 2137.8 1702.5 1408.7 1305.8 1293
1305.8 1297.3 1166.5 924.2 660.4 441.7 293.8 223 184.4 150.1
115.8 72.9 30 12.9 4.3 0 0
5296.2 5339.1 5328.4 5255.5 5098.9 4860.9 4537.2 4069.7 3458.6 2748.9
2086.3 1543.8 1151.4 943.5 868.4 853.4 842.7 829.8 808.4 784.8
748.3 669 551.1 428.8 330.2 261.6 208 163 126.5 94.3
62.2 30 12.9 4.3 0 0 0
5296.2 5309.1 5195.4 4921 4507.1 3968.9 3235.6 2431.5 1745.4 1267.2
1014.2 904.9 838.4 782.6 733.3 692.6 671.1 647.6 626.1 604.7
570.4 510.3 433.1 351.7 276.6 220.9 178 137.2 102.9 70.8
36.5 17.2 6.4 0 0 0 0
5296.2 5270.5 5008.9 4550 3911 3117.7 2204.3 1507.4 1125.7 994.9
930.6 870.6 795.5 705.4 613.2 536.1 478.2 452.4 469.6 495.3
495.3 465.3 411.7 343.1 270.2 214.4 167.2 130.8 96.5 64.3
40.7 17.2 6.4 0 0 0 0
5296.2 5255.5 4867.4 4215.5 3345 2315.8 1511.7 1121.4 1018.5 962.8
904.9 823.4 726.9 624 525.3 441.7 373.1 338.8 323.8 319.5
321.6 321.6 313.1 285.2 250.9 214.4 180.1 143.7 115.8 92.2
68.6 40.7 8.6 0 0 0 0
5296.2 5249 4751.6 3979.7 2946.2 1889.1 1241.5 1057.1 999.2 945.6
872.7 778.4 675.4 570.4 480.3 405.3 358.1 332.4 315.2 300.2
285.2 272.3 261.6 248.7 231.6 208 178 150.1 128.7 105.1
77.2 47.2 8.6 0 0 0 0
5296.2 5223.3 4646.5 3767.4 2635.2 1612.4 1130 1037.8 988.5 926.3
847 759.1 664.7 561.8 471.7 405.3 364.5 343.1 328.1 315.2
298 285.2 270.2 255.2 235.9 203.7 163 139.4 115.8 92.2
64.3 30 4.3 0 0 0 0
5296.2 5221.2 4614.4 3688 2508.7 1509.5 1095.7 1029.2 984.2 917.7
836.2 754.8 666.9 570.4 478.2 407.4 368.8 347.4 330.2 317.3
304.5 289.5 272.3 253 225.1 182.3 132.9 111.5 90.1 66.5
42.9 15 0 0 0 0 0
5296.2 5225.5 4595.1 3655.9 2455.1 1477.4 1095.7 1027.1 979.9 915.6
832 750.5 666.9 568.2 476 405.3 368.8 347.4 332.4 319.5
306.6 289.5 272.3 253 223 175.8 128.7 109.4 85.8 64.3
38.6 12.9 0 0 0 0 0
